41AENT-GE
TNC Female for 1/4 in FSJ1-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style | Straight |
Cable Family | FSJ1-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Gold |
Interface | TNC Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Width | 20.57 mm | 0.810 in |
Length | 51.82 mm | 2.040 in |
Diameter | 20.57 mm | 0.810 in |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD at Frequency | -102 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 396.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1500 V |
Inner Contact Resistance, maximum | 1.5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 18000 MHz |
Outer Contact Resistance, maximum | 0.4 mOhm |
Peak Power, maximum | 5 kW |
RF Operating Voltage, maximum (vrms) | 500 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–3600 MHz | 1.150 | 23.13 |
3600–7200 MHz | 1.200 | 20.83 |
7200–10800 MHz | 1.200 | 20.83 |
10800–14400 MHz | 1.290 | 17.95 |
14400–18000 MHz | 1.920 | 10.04 |
Mechanical Specifications
Attachment Durability | 500 cycles |
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Insertion Force | 27.98 N | 6.290 lbf |
Insertion Force Method | IEC 61169-17:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-17:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 56.68 g | 0.125 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style | Straight |
Cable Family | FSJ1-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Gold |
Interface | TNC Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Width | 20.57 mm | 0.810 in |
Length | 51.82 mm | 2.040 in |
Diameter | 20.57 mm | 0.810 in |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD at Frequency | -102 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 396.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1500 V |
Inner Contact Resistance, maximum | 1.5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 18000 MHz |
Outer Contact Resistance, maximum | 0.4 mOhm |
Peak Power, maximum | 5 kW |
RF Operating Voltage, maximum (vrms) | 500 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–3600 MHz | 1.150 | 23.13 |
3600–7200 MHz | 1.200 | 20.83 |
7200–10800 MHz | 1.200 | 20.83 |
10800–14400 MHz | 1.290 | 17.95 |
14400–18000 MHz | 1.920 | 10.04 |
Mechanical Specifications
Attachment Durability | 500 cycles |
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Insertion Force | 27.98 N | 6.290 lbf |
Insertion Force Method | IEC 61169-17:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-17:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 56.68 g | 0.125 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse