28B0-T2-A00D00-00 | CMC-28
CMC-28 Equipment Thermosiphon Empty Micro Cell Site Cabinet
Specifications
Product Classification
Product Type | Micro cell site enclosure |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Thermosiphon cooling |
Rack Units | 28 |
Dimensions
Height | 1447.8 mm | 57 in |
Width | 711.2 mm | 28 in |
Depth | 711.2 mm | 28 in |
Electrical Specifications
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 102.058 kg | 225 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Micro cell site enclosure |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Thermosiphon cooling |
Rack Units | 28 |
Dimensions
Height | 1447.8 mm | 57 in |
Width | 711.2 mm | 28 in |
Depth | 711.2 mm | 28 in |
Electrical Specifications
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 102.058 kg | 225 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse