195PJM-CR
1.0/2.3 DIN Male for CNT-195 braided cable
Specifications
Product Classification
Product Type | Braided cable connector |
Product Brand | CNT® |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | 1.0-2.3 DIN Male |
Outer Contact Attachment Method | Crimp |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Width | 8.53 mm | 0.336 in |
Length | 30.1 mm | 1.185 in |
Diameter | 8.53 mm | 0.336 in |
Nominal Size | 0.195 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 150.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 4 mOhm |
Insulation Resistance, minimum | 1000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 1.25 kW |
RF Operating Voltage, maximum (vrms) | 250 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.190 | 21.24 |
3000–6000 MHz | 1.330 | 17.00 |
Mechanical Specifications
Connector Retention Tensile Force | 134 N | 30.124 lbf |
Connector Retention Torque | 0.17 N-m | 1.505 in lb |
Insertion Force | 10 N | 2.248 lbf |
Insertion Force Method | IEC 61169-29:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-29:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 10.39 g | 0.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Braided cable connector |
Product Brand | CNT® |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | 1.0-2.3 DIN Male |
Outer Contact Attachment Method | Crimp |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Width | 8.53 mm | 0.336 in |
Length | 30.1 mm | 1.185 in |
Diameter | 8.53 mm | 0.336 in |
Nominal Size | 0.195 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 150.0 W @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 4 mOhm |
Insulation Resistance, minimum | 1000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 1.25 kW |
RF Operating Voltage, maximum (vrms) | 250 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.190 | 21.24 |
3000–6000 MHz | 1.330 | 17.00 |
Mechanical Specifications
Connector Retention Tensile Force | 134 N | 30.124 lbf |
Connector Retention Torque | 0.17 N-m | 1.505 in lb |
Insertion Force | 10 N | 2.248 lbf |
Insertion Force Method | IEC 61169-29:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-29:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Weight, net | 10.39 g | 0.023 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse