460104383
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
TeraSPEED® LC Duplex Adapter, Blue
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | TeraSPEED® |
General Specifications
Body Style | Duplex |
Color | Blue |
Interface | LC/UPC |
Mounting | No flange |
Shuttered | No |
Total Ports, quantity | 2 |
Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | TeraSPEED® |
General Specifications
Body Style | Duplex |
Color | Blue |
Interface | LC/UPC |
Mounting | No flange |
Shuttered | No |
Total Ports, quantity | 2 |
Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse