Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F112CCS2

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR112, 7.05–10.0 GHz, with interface types CPR112G and CPR112G, 600 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR112G
Interface 2 CPR112G

Dimensions

Length 600 mm | 23.622 in
Waveguide Size WR112 | WG15 | R84

Electrical Specifications

Attenuation 0.4 dB/m | 0.122 dB/ft
Average Power 1260 W
Operating Frequency Band 7.05 – 10.0 GHz
Peak Power 315 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 76 mm | 2.992 in
Minimum Bend Radius, Multiple Bends (H Plane) 152 mm | 5.984 in
Maximum Twist 264 °/m | 80.467 °/ft
Pressurization, maximum 0.241 N/mm² | 35 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR112G
Interface 2 CPR112G

Dimensions

Length 600 mm | 23.622 in
Waveguide Size WR112 | WG15 | R84

Electrical Specifications

Attenuation 0.4 dB/m | 0.122 dB/ft
Average Power 1260 W
Operating Frequency Band 7.05 – 10.0 GHz
Peak Power 315 kW
VSWR 1.100000023841858

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 76 mm | 2.992 in
Minimum Bend Radius, Multiple Bends (H Plane) 152 mm | 5.984 in
Maximum Twist 264 °/m | 80.467 °/ft
Pressurization, maximum 0.241 N/mm² | 35 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification