MC-K6M-UK-3
T-Arm Upgrade/Reinforcement Kit for 6' Face, 3- Sector, 2-3/8” OD x 84”, with Hardware for mounting to (9) 2-3/8” Antenna Pipes
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Face Width | 1.829 m | 6 ft |
Width | 2133.600 mm | 84 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Weight, net | 245.4 kg | 541.014 lb |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Face Width | 1.829 m | 6 ft |
Width | 2133.600 mm | 84 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Weight, net | 245.4 kg | 541.014 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse