Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-PLK10 | SUPPORT RAIL BRACING KIT - PIPE

Monopole Platform Vertical Top Rail Reinforcement Kit (Pipe), One Sector Only. Attaches up to 4-1/2” OD horizontal & up to 6” square standoff

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Round member | Square support rail
Sectors, quantity 1

Dimensions

Mounting Diameter 2, maximum 152.400 mm | 6 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 254 mm
Stand-off Distance 914.4 mm

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Legs
Packaging quantity 1
Weight, net 62.596 kg | 138 lb

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Round member | Square support rail
Sectors, quantity 1

Dimensions

Mounting Diameter 2, maximum 152.400 mm | 6 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 254 mm
Stand-off Distance 914.4 mm

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Legs
Packaging quantity 1
Weight, net 62.596 kg | 138 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification