Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-PLK5Q | 4-SIDED KICKER KIT

4-sector Kicker Support Arms, 3” x 3” x 96” Angle with Connecting Brackets and Hardware for 3” to 6” square or 3-1/2” to 4-1/2” OD Stand-offs, 4 sectors. Attaches to MUK-PLK7Q collar - not included.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Round member | Square support rail
Sectors, quantity 4

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter 2, minimum 88.900 mm | 3.5 in
Mounting Diameter, maximum 152.400 mm | 6 in
Mounting Diameter, minimum 76.200 mm | 3 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Supports
Packaging quantity 3
Weight, net 86.305 kg | 190.27 lb

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Round member | Square support rail
Sectors, quantity 4

Dimensions

Mounting Diameter 2, maximum 114.300 mm | 4.5 in
Mounting Diameter 2, minimum 88.900 mm | 3.5 in
Mounting Diameter, maximum 152.400 mm | 6 in
Mounting Diameter, minimum 76.200 mm | 3 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Supports
Packaging quantity 3
Weight, net 86.305 kg | 190.27 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification