MUK-SFK1L | TIE BACK ASSEMBLY FOR LARGER LEG
Large Leg Tieback Bracket / Stiff Arm, 2-3/8” OD x 10 ft Pipe with Attachment Hardware, for up to 16” OD or 60 degree angle tower leg
Specifications
Product Classification
Product Type | Stiff arm mount |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 3048.000 mm | 120 in |
Mounting Diameter, maximum | 406.400 mm | 16 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Pipe |
Packaging quantity | 1 |
Product Classification
Product Type | Stiff arm mount |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 3048.000 mm | 120 in |
Mounting Diameter, maximum | 406.400 mm | 16 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Pipe |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse