TES-SS-MSK8 | UNIVERSAL ANGLE CORNER CONNECTION BRACKET
Universal Corner Bracket Support Kit, One Corner; Mounts to Pipe up to 4-1/2”, Pipe - No Angle Braces Included.
Specifications
Product Classification
Product Type | Bracket kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 0 |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Brackets |
Packaging quantity | 1 |
Product Classification
Product Type | Bracket kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 0 |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Brackets |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse