TES-SS-PLK2 | PLATFORM SUPPORT RAIL KIT
Top Support Rail Corner Brace Kit for monopole platforms - attaches to 2-7/8” Horizontal
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Rail |
Packaging quantity | 1 |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Rail |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse