TES-SS-PLK6 | V-BRACING KIT FOR MONOPOLE
Dual Pivoting Kicker Support Arms, 2-1/2” x 2-1/2” x 60”Angle with Connecting Brackets for up to 4.5" OD Horizontals, Single Sector. Attaches to TES-SS-PLK7 collar - not included
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 1 |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse