SSC-760251378E1U | mmWave and 4G Concealment, 65" Tall
Top of Pole 18in Dia Concealment Enclosure for up to three Ericsson 220x/440x radios and three Air 1281 5G mmWave radios
Features and Benefits
Pole Top Concealment with a shroud that is 18" in diameter and 65" tall that can accommodate CommScope as well as most antenna manufacturers antennas. Please reach out to your CommScope Representative for exact model number.
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood, metal, and concrete poles with separately purchased mounts.
mmWave antenna face not obstructed
See compatibility matrix for compatible antennas
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood, metal, and concrete poles with separately purchased mounts.
mmWave antenna face not obstructed
See compatibility matrix for compatible antennas
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black | Brown (RAL 8014) | Light Gray (RAL 7035) | Metallic Silver |
Cooling | Passive Cooling |
Mounting Options | Concrete poles | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 1281 | 220x | 440x |
Radios Included | None |
Dimensions
Height | 1651.000 mm | 65 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 34.019 kg | 75 lb |
Product Classification
Portfolio | CommScope® |
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black | Brown (RAL 8014) | Light Gray (RAL 7035) | Metallic Silver |
Cooling | Passive Cooling |
Mounting Options | Concrete poles | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 1281 | 220x | 440x |
Radios Included | None |
Dimensions
Height | 1651.000 mm | 65 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 34.019 kg | 75 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse