NNHH-45C-R4
8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 4x RET
Features and Benefits
- Independent tilt for all arrays
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector with internal RET |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2437 mm | 95.945 in |
Net Weight, antenna only | 61 kg | 134.482 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 16.4 | 17.1 | 18.8 | 19.2 | 20.0 | 20.5 |
Gain at Mid Tilt, dBi | 16.0 | 17.0 | 18.4 | 19.1 | 19.6 | 20.5 |
Beamwidth, Horizontal, degrees | 51 | 45 | 46 | 49 | 47 | 38 |
Beamwidth, Vertical, degrees | 9.6 | 8.4 | 5.7 | 5.3 | 5 | 4.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 15 | 15 | 16 | 16 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 30 | 26 | 26 | 27 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | -25 | -25 | -25 | -25 | -25 | -25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.9 | 16.9 | 18.3 | 18.9 | 19.4 | 20.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.7 | ±0.4 | ±0.7 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 16.0 8 ° | 16.014 ° | 15.7 | 2 ° | 16.9 8 ° | 17.014 ° | 16.7 | 2 ° | 18.3 7 ° | 18.412 ° | 18.1 | 2 ° | 18.9 7 ° | 19.112 ° | 18.8 | 2 ° | 19.4 7 ° | 19.612 ° | 19.3 | 2 ° | 20.5 7 ° | 20.512 ° | 19.4 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±4 | ±4 | ±2 | ±3 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.4 | ±0.3 | ±0.3 | ±0.1 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 21 | 24 | 26 | 26 | 24 |
CPR at Boresight, dB | 20 | 20 | 16 | 17 | 18 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,434.0 N @ 150 km/h (322.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 79.2 kg | 174.606 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector with internal RET |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2437 mm | 95.945 in |
Net Weight, antenna only | 61 kg | 134.482 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 16.4 | 17.1 | 18.8 | 19.2 | 20.0 | 20.5 |
Gain at Mid Tilt, dBi | 16.0 | 17.0 | 18.4 | 19.1 | 19.6 | 20.5 |
Beamwidth, Horizontal, degrees | 51 | 45 | 46 | 49 | 47 | 38 |
Beamwidth, Vertical, degrees | 9.6 | 8.4 | 5.7 | 5.3 | 5 | 4.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 15 | 15 | 16 | 16 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 30 | 26 | 26 | 27 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | -25 | -25 | -25 | -25 | -25 | -25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.9 | 16.9 | 18.3 | 18.9 | 19.4 | 20.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.7 | ±0.4 | ±0.7 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 16.0; 8 ° | 16.0;14 ° | 15.7 | 2 ° | 16.9; 8 ° | 17.0;14 ° | 16.7 | 2 ° | 18.3; 7 ° | 18.4;12 ° | 18.1 | 2 ° | 18.9; 7 ° | 19.1;12 ° | 18.8 | 2 ° | 19.4; 7 ° | 19.6;12 ° | 19.3 | 2 ° | 20.5; 7 ° | 20.5;12 ° | 19.4 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±4 | ±4 | ±2 | ±3 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.4 | ±0.3 | ±0.3 | ±0.1 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 21 | 24 | 26 | 26 | 24 |
CPR at Boresight, dB | 20 | 20 | 16 | 17 | 18 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,434.0 N @ 150 km/h (322.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 79.2 kg | 174.606 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse