Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Brand | FACT™ |
Product Series | FACT |
General Specifications
Functionality | Patching | Splicing |
Application | Compatible with FIST-GR3-style frames |
Color | Gray |
Interface, front | LC |
Interface Feature, front | Standard |
Patch Cord Routing | Right sided |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 2.799999952316284 |
Shelf Movement | Sliding |
Splicing Capacity, maximum | 192 |
Splicing Type | SMOUV |
Total Ports, quantity | 192 |
Dimensions
Height | 92.85 mm | 3.656 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Brand | FACT™ |
Product Series | FACT |
General Specifications
Functionality | Patching | Splicing |
Application | Compatible with FIST-GR3-style frames |
Color | Gray |
Interface, front | LC |
Interface Feature, front | Standard |
Patch Cord Routing | Right sided |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 2.799999952316284 |
Shelf Movement | Sliding |
Splicing Capacity, maximum | 192 |
Splicing Type | SMOUV |
Total Ports, quantity | 192 |
Dimensions
Height | 92.85 mm | 3.656 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse