Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760252641 | C-012-DS-5X-MSUSL

Base Product: C-DS

  • Available in:
  • Asia
  • Australia/New Zealand

Fiber indoor/outdoor cable, LSZH Riser Distribution, 12 fiber single-unit, Multimode OM4 bend insensitive, Meters jacket marking, Slate jacket color

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Slate
Jacket Marking Meters
Strength Members E-glass yarns
Total Fiber Count 12

Dimensions

Diameter Over Jacket 6.2 mm | 0.244 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)
Inner Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 124 mm | 4.882 in
Minimum Bend Radius, unloaded 62 mm | 2.441 in
Tensile Load, short term, maximum 600 N | 134.885 lbf
Compression 5 N/mm | 28.551 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 1 N-m | 8.851 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1
Twist 10 cycles
Twist Test Method IEC 60794-1-21 E7

Optical Specifications

Fiber Type OM4, bend insensitive

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-24
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5C

Environmental Test Specifications

Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 33 kg/km | 22.175 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Slate
Jacket Marking Meters
Strength Members E-glass yarns
Total Fiber Count 12

Dimensions

Diameter Over Jacket 6.2 mm | 0.244 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)
Inner Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 124 mm | 4.882 in
Minimum Bend Radius, unloaded 62 mm | 2.441 in
Tensile Load, short term, maximum 600 N | 134.885 lbf
Compression 5 N/mm | 28.551 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 1 N-m | 8.851 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1
Twist 10 cycles
Twist Test Method IEC 60794-1-21 E7

Optical Specifications

Fiber Type OM4, bend insensitive

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60332-3-24
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5C

Environmental Test Specifications

Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 33 kg/km | 22.175 lb/kft
Click on image to enlarge.

Product Specification

Product Specification