1374728-1
- Available in:
- Asia
- Latin America
- North America
Fiber Optic Duplex Clip, blue
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Clip kit |
General Specifications
Color | Blue |
Compatible Connector Type | LC |
Dimensions
Length | 12.6 mm | 0.496 in |
Packaging and Weights
Packaging quantity | 500 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Clip kit |
General Specifications
Color | Blue |
Compatible Connector Type | LC |
Dimensions
Length | 12.6 mm | 0.496 in |
Packaging and Weights
Packaging quantity | 500 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse