1588153-2
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Boot, 1.6 mm to 2 mm, blue
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector boot |
General Specifications
Color | Blue |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector boot |
General Specifications
Color | Blue |
Dimensions
Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse