502128-1
- Available in:
- Asia
- Australia/New Zealand
- North America
Strain Relief, ST, Black boot
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | North America |
Portfolio | CommScope® |
Product Type | Strain relief |
Dimensions
Width | 6.6 mm | 0.260 in |
Length | 54.3 mm | 2.138 in |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | North America |
Portfolio | CommScope® |
Product Type | Strain relief |
Dimensions
Width | 6.6 mm | 0.260 in |
Length | 54.3 mm | 2.138 in |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Return Loss, minimum | 50 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse