Warning Icon
This product was discontinued on: October 31, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

504631-1

  • Available in:
  • North America

LightCrimp® Fiber Connector Boot, 2.5 mm, black

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Fiber connector boot
Product Brand LightCrimp®
Product Series LightCrimp

General Specifications

Color Black

Dimensions

Compatible Cable Diameter, maximum 2.5 mm | 0.098 in

Packaging and Weights

Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Fiber connector boot
Product Brand LightCrimp®
Product Series LightCrimp

General Specifications

Color Black

Dimensions

Compatible Cable Diameter, maximum 2.5 mm | 0.098 in

Packaging and Weights

Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Specification

Product Specification