760244568
- Available in:
- EMEA
- North America
MPO Replacement Dust Caps - Pack of 100 Pieces
Specifications
Product Classification
Regional Availability | EMEA | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Color | Clear | Violet |
Compatible Interface | MPO |
Material Specifications
Material Type | Polycarbonate (PC) |
Product Classification
Regional Availability | EMEA | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Color | Clear | Violet |
Compatible Interface | MPO |
Material Specifications
Material Type | Polycarbonate (PC) |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse