6457567-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Insert Adapter, LC, duplex, ceramic sleeve, flanged, multimode, beige
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Beige |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 2 |
Dimensions
Height | 9.3 mm | 0.366 in |
Width | 14.8 mm | 0.583 in |
Length | 29.2 mm | 1.15 in |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Dust caps | Retention clips |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Beige |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 2 |
Dimensions
Height | 9.3 mm | 0.366 in |
Width | 14.8 mm | 0.583 in |
Length | 29.2 mm | 1.15 in |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Dust caps | Retention clips |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse