Warning Icon
This product was discontinued on: January 26, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

6457567-7

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber Optic Insert Adapter, LC, duplex, metal sleeve, flangeless, multimode, beige

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Beige
Interface LC/UPC
Shuttered No
Total Ports, quantity 2

Dimensions

Height 9.3 mm | 0.366 in
Width 14.8 mm | 0.583 in
Length 29.2 mm | 1.15 in

Material Specifications

Alignment Sleeve Material Phosphorous bronze
Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Dust caps | Retention clips
Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter

General Specifications

Body Style Duplex
Color Beige
Interface LC/UPC
Shuttered No
Total Ports, quantity 2

Dimensions

Height 9.3 mm | 0.366 in
Width 14.8 mm | 0.583 in
Length 29.2 mm | 1.15 in

Material Specifications

Alignment Sleeve Material Phosphorous bronze
Material Type Thermoplastic

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Dust caps | Retention clips
Packaging quantity 1
Packaging Type Bag

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification