Aurora Networks® (ANS) et RUCKUS® Networks sont désormais Vistance Networks
FEA-1SCAQ-ARC
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Adapter, SC, Simplex, Aqua, Flangeless with Angled Retainer Clear/Translucent Dust cap
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | FEA |
General Specifications
| Body Style | Simplex |
| Color | Aqua |
| Interface | SC/UPC |
| Mounting | No flange |
| Shuttered | No |
| Total Ports, quantity | 1 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Angled retainer | Dust caps |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | FEA |
General Specifications
| Body Style | Simplex |
| Color | Aqua |
| Interface | SC/UPC |
| Mounting | No flange |
| Shuttered | No |
| Total Ports, quantity | 1 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Angled retainer | Dust caps |
| Packaging Type | Bag |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
