209865
F Flange Female for 1/2 in cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Silver |
Interface | F Flange Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 58.42 mm | 2.300 in |
Diameter | 58.42 mm | 2.300 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–600 MHz | 1.119 | 25.01 |
600–1200 MHz | 1.152 | 23.02 |
1200–3000 MHz | 1.222 | 20.01 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 289 g | 0.637 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Silver |
Interface | F Flange Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 58.42 mm | 2.300 in |
Diameter | 58.42 mm | 2.300 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–600 MHz | 1.119 | 25.01 |
600–1200 MHz | 1.152 | 23.02 |
1200–3000 MHz | 1.222 | 20.01 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 289 g | 0.637 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse