44SPCW
SC Male for 1/2 in cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | SC Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Length | 68.58 mm | 2.700 in |
Diameter | 22.86 mm | 0.900 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 10000 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1060 MHz | 1.135 | 23.98 |
1060–3090 MHz | 1.196 | 20.99 |
3090–4110 MHz | 1.290 | 18.00 |
4110–6120 MHz | 1.380 | 16.00 |
6120–10200 MHz | 1.790 | 11.00 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 90.72 g | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | SC Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Length | 68.58 mm | 2.700 in |
Diameter | 22.86 mm | 0.900 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 10000 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1060 MHz | 1.135 | 23.98 |
1060–3090 MHz | 1.196 | 20.99 |
3090–4110 MHz | 1.290 | 18.00 |
4110–6120 MHz | 1.380 | 16.00 |
6120–10200 MHz | 1.790 | 11.00 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 5.42 N-m | 47.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 90.72 g | 0.2 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse