CBC61923-DS-43 | E14F10P57
Triplexer, 555-894/PCS/AWS+WCS, dc Sense,4.3-10
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- New 4.3-10 connectors for improved PIM performance and size reduction
- Automatic dc switching with dc sense
- Convertible mounting brackets
- DC Load Sense in Feeder-to-Antenna applications
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC61923 |
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 176 mm | 6.929 in |
Width | 198 mm | 7.795 in |
Depth | 66 mm | 2.598 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, Common Port
Composite Power, RMS | 250 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | 3 |
Port Designation | 555-894 | PCS | AWS-WCS |
License Band | CEL 850, Band Pass USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–894 | 1850-1995 | 1695–1780 2110–2200 2305–2360 |
Insertion Loss, typical, dB | 0.10 | 0.25 | 0.25 |
Total Group Delay, maximum, ns | 10 | 20 | 25 |
Return Loss, minimum, dB | 21 | 21 | 21 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 |
3rd Order PIM, maximum, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | |
Higher Order PIM, maximum, dBc | -161 | ||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Volume | 2.3 L |
Weight, without mounting hardware | 3.15 kg | 6.945 lb |
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC61923 |
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 176 mm | 6.929 in |
Width | 198 mm | 7.795 in |
Depth | 66 mm | 2.598 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, Common Port
Composite Power, RMS | 250 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | 3 |
Port Designation | 555-894 | PCS | AWS-WCS |
License Band | CEL 850, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass | PCS 1900, Band Pass | AWS 1700, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–894 | 1850-1995 | 1695–1780; 2110–2200; 2305–2360 |
Insertion Loss, typical, dB | 0.10 | 0.25 | 0.25 |
Total Group Delay, maximum, ns | 10 | 20 | 25 |
Return Loss, minimum, dB | 21 | 21 | 21 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 |
3rd Order PIM, maximum, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | |
Higher Order PIM, maximum, dBc | -161 | ||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Volume | 2.3 L |
Weight, without mounting hardware | 3.15 kg | 6.945 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse