E14F06P77
Single Diplexer, 703-960/863-870 MHz, dc by pass on 703-960 band port
Features and Benefits
- Designed for network Modernization, introduction of LoRa system on existing site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Single configuration
- dc/AISG pass-through on low frequency ports
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 236 mm | 9.291 in |
Width | 236 mm | 9.291 in |
Depth | 66 mm | 2.598 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | EU868 for LoRa system |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
dc/AISG Pass-through, combiner | Branch 1 |
dc/AISG Pass-through, demultiplexer | Branch 1 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
License Band | APT 700, Band Pass CEL 900, Band Pass | EU868 for LoRa system |
Electrical Specifications, Band Pass
Frequency Range, MHz | 703–960 | 863–870 |
Insertion Loss, typical, dB | 0.10 | 0.40 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 65 | 65 |
Input Power, RMS, maximum, W | 250 | 1 |
Input Power, PEP, maximum, W | 2,500 | 10 |
3rd Order PIM, typical, dBc | -162 | -162 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.7 L |
Weight, net | 4.6 kg | 10.141 lb |
Weight, without mounting hardware | 4 kg | 8.818 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 236 mm | 9.291 in |
Width | 236 mm | 9.291 in |
Depth | 66 mm | 2.598 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | EU868 for LoRa system |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 |
dc/AISG Pass-through, combiner | Branch 1 |
dc/AISG Pass-through, demultiplexer | Branch 1 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
License Band | APT 700, Band Pass; CEL 900, Band Pass | EU868 for LoRa system |
Electrical Specifications, Band Pass
Frequency Range, MHz | 703–960 | 863–870 |
Insertion Loss, typical, dB | 0.10 | 0.40 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 65 | 65 |
Input Power, RMS, maximum, W | 250 | 1 |
Input Power, PEP, maximum, W | 2,500 | 10 |
3rd Order PIM, typical, dBc | -162 | -162 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.7 L |
Weight, net | 4.6 kg | 10.141 lb |
Weight, without mounting hardware | 4 kg | 8.818 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse