E14R00P15
Dual Band Tower Mounted Amplifier, 2100//2600, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector, with 4.3-10 connectors (1 device with 2 sub-units each)
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- Designed to boost UP-Link Coverage and KPIs
- Single AISG with 1 RET connector
- 1 device with 2 sub-units
- 2 input ports and 2 output ports
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 203 mm | 7.992 in |
Width | 192.5 mm | 7.579 in |
Depth | 102 mm | 4.016 in |
Mounting Pipe Diameter Range | 50–120 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
Port Designation | ANT | ANT |
License Band | IMT 2100, LNA | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1920–1980 | 2500–2570 |
Bandwidth, MHz | 60.00 | 70.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | ±1 | ±1 |
Noise Figure, typical, dB | 1.5 | 1.8 |
Group Delay Variation, maximum, ns | 12 | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 30 | 40 |
Return Loss, minimum, dB | 17 | 18 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 | 3.0 |
Return Loss - Bypass Mode, typical, dB | 14 | 14 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2170 | 2620–2690 |
Bandwidth, MHz | 60.00 | 70.00 |
Insertion Loss, maximum, dB | 0.60 | 0.60 |
Insertion Loss, typical, dB | 0.50 | 0.50 |
Group Delay Variation, maximum, ns | 6 | 3 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 10 | 12 |
Return Loss, minimum, dB | 17 | 18 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, maximum, dBc | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.1 L |
Weight, net | 6.5 kg | 14.33 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 203 mm | 7.992 in |
Width | 192.5 mm | 7.579 in |
Depth | 102 mm | 4.016 in |
Mounting Pipe Diameter Range | 50–120 mm |
Electrical Specifications
License Band, LNA | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
Port Designation | ANT | ANT |
License Band | IMT 2100, LNA | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1920–1980 | 2500–2570 |
Bandwidth, MHz | 60.00 | 70.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | ±1 | ±1 |
Noise Figure, typical, dB | 1.5 | 1.8 |
Group Delay Variation, maximum, ns | 12 | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 30 | 40 |
Return Loss, minimum, dB | 17 | 18 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 | 3.0 |
Return Loss - Bypass Mode, typical, dB | 14 | 14 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2170 | 2620–2690 |
Bandwidth, MHz | 60.00 | 70.00 |
Insertion Loss, maximum, dB | 0.60 | 0.60 |
Insertion Loss, typical, dB | 0.50 | 0.50 |
Group Delay Variation, maximum, ns | 6 | 3 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 10 | 12 |
Return Loss, minimum, dB | 17 | 18 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, maximum, dBc | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.1 L |
Weight, net | 6.5 kg | 14.33 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse