E14R02P27
Tower Mounted Amplifier, Dual 700 MHz with AISG 2.0
Features and Benefits
- TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
- Designed to boost UP-Link Coverage and KPIs
- RET interface to control antenna RET actuators with AISG standard
- Single AISG with 1 RET connector
- Automatic LNA by-pass function
- Built in lightning protection
- Connectors “in line”
- 2 input ports and 2 output ports
Specifications
Product Classification
Product Type | 2-BTS:2-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 144 mm | 5.669 in |
Width | 230 mm | 9.055 in |
Depth | 320 mm | 12.598 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | APT 700 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 110 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage, CWA Mode | 7–18 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | APT 700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–748 |
Bandwidth, MHz | 45.00 |
Gain, nominal, dB | 13.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, maximum, dB | 2.0 |
Noise Figure, typical, dB | 1.2 |
Group Delay Variation, maximum, ns | 100 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 150 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.3 |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–803 |
Bandwidth, MHz | 45.00 |
Insertion Loss, maximum, dB | 0.50 |
Insertion Loss, typical, dB | 0.40 |
Group Delay Variation, maximum, ns | 30 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 20 |
Input Power, RMS, maximum, W | 200 |
Input Power, PEP, maximum, W | 2,500 |
3rd Order PIM, typical, dBc | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 10 L |
Weight, net | 12 kg | 26.455 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 2-BTS:2-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 144 mm | 5.669 in |
Width | 230 mm | 9.055 in |
Depth | 320 mm | 12.598 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | APT 700 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 110 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage, CWA Mode | 7–18 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | APT 700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–748 |
Bandwidth, MHz | 45.00 |
Gain, nominal, dB | 13.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, maximum, dB | 2.0 |
Noise Figure, typical, dB | 1.2 |
Group Delay Variation, maximum, ns | 100 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 150 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.3 |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–803 |
Bandwidth, MHz | 45.00 |
Insertion Loss, maximum, dB | 0.50 |
Insertion Loss, typical, dB | 0.40 |
Group Delay Variation, maximum, ns | 30 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 20 |
Input Power, RMS, maximum, W | 200 |
Input Power, PEP, maximum, W | 2,500 |
3rd Order PIM, typical, dBc | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 10 L |
Weight, net | 12 kg | 26.455 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse