E16Z01P74
Quad Band TMA 1800/2100/2300/2600, 1 AISG, 4 devices - 2 subunits, with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- Designed to boost UP-Link Coverage and KPIs
- TMA is operating in AISG mode
- 4 devices with 2 sub-units
- Option to by-pass TDD2300 LNA
- Single AISG with 1 RET connector
- RET interface to control antenna RET actuators with AISG standard
- Automatic LNA by-pass function
- 2 input ports and 2 output ports
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 120 mm | 4.724 in |
Width | 457 mm | 17.992 in |
Depth | 275 mm | 10.827 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | ANT | ANT | ANT | ANT |
License Band | DCS 1800, LNA | IMT 2100, LNA | TDD 2300, LNA | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1785 | 1920–1980 | 2300–2400 | 2500–2570 |
Bandwidth, MHz | 75.00 | 60.00 | 100.00 | 70.00 |
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.2 | 1.2 | 2.2 | 1.2 |
Total Group Delay, typical, ns | 100 | 80 | 65 | 70 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 2.0 | 2.0 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 18 | 18 | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1805–1880 | 2110–2170 | 2300–2400 | 2620–2690 |
Bandwidth, MHz | 75.00 | 60.00 | 100.00 | 70.00 |
Insertion Loss, typical, dB | 0.50 | 0.30 | 1.70 | 0.40 |
Total Group Delay, typical, ns | 40 | 22 | 58 | 22 |
Return Loss, typical, dB | 20 | 20 | 18 | 20 |
Input Power, RMS, maximum, W | 100 | 100 | 50 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 500 | 1,000 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 15 L |
Weight, net | 18.5 kg | 40.785 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 120 mm | 4.724 in |
Width | 457 mm | 17.992 in |
Depth | 275 mm | 10.827 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | ANT | ANT | ANT | ANT |
License Band | DCS 1800, LNA | IMT 2100, LNA | TDD 2300, LNA | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1785 | 1920–1980 | 2300–2400 | 2500–2570 |
Bandwidth, MHz | 75.00 | 60.00 | 100.00 | 70.00 |
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.2 | 1.2 | 2.2 | 1.2 |
Total Group Delay, typical, ns | 100 | 80 | 65 | 70 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 2.0 | 2.0 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 18 | 18 | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1805–1880 | 2110–2170 | 2300–2400 | 2620–2690 |
Bandwidth, MHz | 75.00 | 60.00 | 100.00 | 70.00 |
Insertion Loss, typical, dB | 0.50 | 0.30 | 1.70 | 0.40 |
Total Group Delay, typical, ns | 40 | 22 | 58 | 22 |
Return Loss, typical, dB | 20 | 20 | 18 | 20 |
Input Power, RMS, maximum, W | 100 | 100 | 50 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 500 | 1,000 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 15 L |
Weight, net | 18.5 kg | 40.785 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse