760066738 | KIT-C-UNIV-S-100
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal Polishing Kit, Single-mode, 100 Connectors
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber consumable kit |
General Specifications
Compatible Interface | LC | LC, keyed | SC | ST | Singlemode |
Packaging and Weights
Included | Fifteen syringes | Instruction sheet | One vial music wire | Twenty-five sheets type E polishing paper | Twenty-five sheets type H polishing paper | Twenty-five syringe tips | Two packs lint-free cotton wipes |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber consumable kit |
General Specifications
Compatible Interface | LC | LC, keyed | SC | ST | Singlemode |
Packaging and Weights
Included | Fifteen syringes | Instruction sheet | One vial music wire | Twenty-five sheets type E polishing paper | Twenty-five sheets type H polishing paper | Twenty-five syringe tips | Two packs lint-free cotton wipes |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse