Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-MSK13 | UNIVERSAL CHANNEL CROSSOVER

Universal Channel Crossover Plate, connects up to 4-1/2” OD x 3-1/2” OD Pipe (Pipe not included)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clamp plate

General Specifications

Mounting Crossover plate

Dimensions

Mounting Diameter 2, maximum 88.900 mm | 3.5 in
Mounting Diameter 2, minimum 42.164 mm | 1.66 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 42.164 mm | 1.66 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware | Plates
Packaging quantity 1
Weight, net 11.7 kg | 25.794 lb

Product Classification

Product Type Clamp plate

General Specifications

Mounting Crossover plate

Dimensions

Mounting Diameter 2, maximum 88.900 mm | 3.5 in
Mounting Diameter 2, minimum 42.164 mm | 1.66 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 42.164 mm | 1.66 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware | Plates
Packaging quantity 1
Weight, net 11.7 kg | 25.794 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification