Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-MSK2 | MEDIUM CROSSOVER PLATE

Medium Crossover Plate, connects 2-3/8”- 2-7/8” pipes to 3-1/2” - 4” pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clamp plate

General Specifications

Mounting Crossover plate

Dimensions

Mounting Diameter 2, maximum 101.600 mm | 4 in
Mounting Diameter 2, minimum 88.900 mm | 3.5 in
Mounting Diameter, maximum 73.025 mm | 2.875 in
Mounting Diameter, minimum 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Plates | U-bolts
Packaging quantity 1

Product Classification

Product Type Clamp plate

General Specifications

Mounting Crossover plate

Dimensions

Mounting Diameter 2, maximum 101.600 mm | 4 in
Mounting Diameter 2, minimum 88.900 mm | 3.5 in
Mounting Diameter, maximum 73.025 mm | 2.875 in
Mounting Diameter, minimum 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Plates | U-bolts
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification