MT-642
Banding, galvanized, 1/2 in, 100 ft
Specifications
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 0 mm | 0 in |
Width | 12.7 mm | 0.5 in |
Length | 30480 mm | 1200 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 0 mm | 0 in |
Width | 12.7 mm | 0.5 in |
Length | 30480 mm | 1200 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse