Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PM12M-12C-H10

Base Product: ATLAS

ATLAS 12 ft Monopole Platform with (12) 2.88" OD x 120" Antenna Pipes. Includes Top Rail Kit.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The innovative ATLAS Monopole Platform provides high-load performance, Lower EPA, and reduced weight – all with a single-point tower connection.

NOTE: Engineering loading based on Antenna pipes vertically centered on main horizontal face.

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 3048.000 mm | 120 in
Face Width 3.810 m | 12.5 ft
Platform Width 3810.000 mm | 150 in
Width 3810.000 mm | 150 in
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes (12) | Platform | Rail | Ring mount
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 3048.000 mm | 120 in
Face Width 3.810 m | 12.5 ft
Platform Width 3810.000 mm | 150 in
Width 3810.000 mm | 150 in
Pipe Length 3048.000 mm | 120 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Plain end pipes (12) | Platform | Rail | Ring mount
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification