TF-MSS-BK45
Stiff Arm Support Bracket for 4–1/2 in OD pipe
Specifications
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 76.2 mm | 3 in |
Length | 76.2 mm | 3 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp | U-bolt |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 76.2 mm | 3 in |
Length | 76.2 mm | 3 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp | U-bolt |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse