Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-TFS3

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Non-Penetrating Ballast Frame for RRUs with 3 Mounting Pipe Locations

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 0

Dimensions

Height 1219.2 mm | 48 in
Face Width 1.067 m | 3.5 ft
Width 1079.500 mm | 42.5 in
Length 0.213 m | 0.7 ft
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Frame | Hardware
Packaging quantity 1
Weight, net 93.83 kg | 206.859 lb

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 0

Dimensions

Height 1219.2 mm | 48 in
Face Width 1.067 m | 3.5 ft
Width 1079.500 mm | 42.5 in
Length 0.213 m | 0.7 ft
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Frame | Hardware
Packaging quantity 1
Weight, net 93.83 kg | 206.859 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification