What Are the Types of Patch Cords?
Fiber patch cords play a critical role in high-speed data transmission and networking applications. Available in both single mode and multi-mode fiber types, these cords are terminated with a variety of connector options—such as LC, SC, and MPO—to accommodate diverse network configurations.
Twisted Pair Patch Cords
In Ethernet networking environments, twisted pair patch cords are widely used. They come in several performance categories, including Category 5e, Category 6, and Category 6A, each engineered to support specific data transmission speeds and bandwidth requirements.
Connector Types and Jacket Options
To meet the demands of different applications and environments, patch cords are offered with connector types like SC/APC, LC/UPC, and LC/APC. They are also available in various jacket styles—such as plenum, riser, and low smoke zero halogen (LSZH)—to comply with safety and environmental standards.
Related CommScope Links