HFT-ANNBS1030.0MGH
- Available in:
- Latin America
- North America
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber trunk cable assembly |
Product Series | HFT |
General Specifications
Connector A, quantity | 16 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 16 |
Color, boot B | Black |
Color, connector B | Green |
Interface, Connector A | MPO-12/APC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | MPO-12/APC Female |
Interface Feature, connector B | Unpinned |
Jacket Color | Yellow |
Polarity | Pairs, straight |
Total Fibers, quantity | 192 |
Dimensions
Breakout Length Note | Optimized for Q3000 Fiber Chassis |
Breakout Length Tolerance, connector A | ±1.00 in |
Breakout Length Tolerance, connector B | ±1.00 in |
Breakout Length, connector A | 558.8 mm | 22 in |
Breakout Length, connector B | 787.4 mm | 31 in |
Cord Length | 30 m | 98.425 ft |
Diameter Over Jacket | 17.27 mm | 0.68 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Included | Pulling grip |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber trunk cable assembly |
Product Series | HFT |
General Specifications
Connector A, quantity | 16 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 16 |
Color, boot B | Black |
Color, connector B | Green |
Interface, Connector A | MPO-12/APC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | MPO-12/APC Female |
Interface Feature, connector B | Unpinned |
Jacket Color | Yellow |
Polarity | Pairs, straight |
Total Fibers, quantity | 192 |
Dimensions
Breakout Length Note | Optimized for Q3000 Fiber Chassis |
Breakout Length Tolerance, connector A | ±1.00 in |
Breakout Length Tolerance, connector B | ±1.00 in |
Breakout Length, connector A | 558.8 mm | 22 in |
Breakout Length, connector B | 787.4 mm | 31 in |
Cord Length | 30 m | 98.425 ft |
Diameter Over Jacket | 17.27 mm | 0.68 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Environmental Space | Riser |
Packaging and Weights
Included | Pulling grip |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse