FE-1463
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Outdoor Excess Cable Enclosure, 14 in x 6 in x 3 in
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Accepts 20 m of excess fiber tails |
Cable Entry, quantity, maximum, left | 1 |
Cable Entry, quantity, maximum, right | 1 |
Mounting | Pipe, 44–88.9 mm (1.75–3.5 in) OD |
Dimensions
Height | 149.86 mm | 5.9 in |
Width | 355.6 mm | 14 in |
Depth | 81.28 mm | 3.2 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP64 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 3.121 kg | 6.88 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Accepts 20 m of excess fiber tails |
Cable Entry, quantity, maximum, left | 1 |
Cable Entry, quantity, maximum, right | 1 |
Mounting | Pipe, 44–88.9 mm (1.75–3.5 in) OD |
Dimensions
Height | 149.86 mm | 5.9 in |
Width | 355.6 mm | 14 in |
Depth | 81.28 mm | 3.2 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP64 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 3.121 kg | 6.88 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse