400BPNF-C
Type N Female for CNT-400 braided cable
Specifications
Product Classification
Product Type | Braided cable connector |
Product Brand | CNT® | ConQuest® |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Width | 18 mm | 0.709 in |
Length | 40.55 mm | 1.596 in |
Diameter | 18 mm | 0.709 in |
Nominal Size | 0.405 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 0.25 mOhm |
RF Operating Voltage, maximum (vrms) | 707 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.050 | 32.26 |
3000–6000 MHz | 1.120 | 24.95 |
Mechanical Specifications
Connector Retention Tensile Force | 330 N | 74.187 lbf |
Connector Retention Torque | 0.56 N-m | 4.956 in lb |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 44.58 g | 0.098 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Braided cable connector |
Product Brand | CNT® | ConQuest® |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Width | 18 mm | 0.709 in |
Length | 40.55 mm | 1.596 in |
Diameter | 18 mm | 0.709 in |
Nominal Size | 0.405 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 0.25 mOhm |
RF Operating Voltage, maximum (vrms) | 707 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3000 MHz | 1.050 | 32.26 |
3000–6000 MHz | 1.120 | 24.95 |
Mechanical Specifications
Connector Retention Tensile Force | 330 N | 74.187 lbf |
Connector Retention Torque | 0.56 N-m | 4.956 in lb |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 44.58 g | 0.098 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse