C42010018
TMA Power Cable, dual SMA male to receive multicoupler, 0.8 m
Specifications
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Receive multicoupler |
Conductor Type | RG178 |
Conductors, quantity | 2 |
Connector Interface | 4-pin single row header Female | SMA Male |
Dimensions
Length | 800 mm | 31.496 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | FEP |
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Receive multicoupler |
Conductor Type | RG178 |
Conductors, quantity | 2 |
Connector Interface | 4-pin single row header Female | SMA Male |
Dimensions
Length | 800 mm | 31.496 in |
Material Specifications
Material Type | FEP |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse