31769-4
Base Product: HARDWARE-KITS
Hardware Kit for Standard 5" hangers, includes 1/2 " x 1-1/4" fillister hardware
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Thread Size | 1/2 in |
Dimensions
Maximum Stack Height | 1 |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 50.8 mm | 2 in |
Packaging quantity | 10 |
Weight, gross | 0.29 kg | 0.64 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Thread Size | 1/2 in |
Dimensions
Maximum Stack Height | 1 |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 50.8 mm | 2 in |
Packaging quantity | 10 |
Weight, gross | 0.29 kg | 0.64 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse