Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-HR1220

Base Product: PLATFORM-ACCESSORIES

Handrail Kit for EQP Series 12 ft x 20 ft equipment platform

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

Dimensions

Height 1219.200 mm | 48 in
Width 3657.600 mm | 144 in
Length 6096.000 mm | 240 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Posts
Packaging quantity 1

Product Classification

Product Type Equipment platform system

Dimensions

Height 1219.200 mm | 48 in
Width 3657.600 mm | 144 in
Length 6096.000 mm | 240 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Posts
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification