ST-SVPEH30
- Available in:
- North America
Solar/Video Hinged Embedded Communication Pole, 30 ft
Features and Benefits
- Hinged design
- No climbing necessary for equipment installation
- Single person service
- Secure locking
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Monopole |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance |
Equipment Load Rating | Omni antenna | Solar panel | Telecommunications unit |
Foundation | Base |
Monopole Capability Type | Light duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Cabinet mounts | Helical base foundation | Solar mounts | Video mounts |
Dimensions
Height | 9.144 m | 30 ft |
Mounting Diameter, maximum | 208.28 mm | 8.2 in |
Mounting Diameter, minimum | 83.82 mm | 3.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole |
Packaging quantity | 1 |
Weight, net | 203.5 kg | 448.64 lb |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Monopole |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance |
Equipment Load Rating | Omni antenna | Solar panel | Telecommunications unit |
Foundation | Base |
Monopole Capability Type | Light duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Cabinet mounts | Helical base foundation | Solar mounts | Video mounts |
Dimensions
Height | 9.144 m | 30 ft |
Mounting Diameter, maximum | 208.28 mm | 8.2 in |
Mounting Diameter, minimum | 83.82 mm | 3.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole |
Packaging quantity | 1 |
Weight, net | 203.5 kg | 448.64 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse