E14F07P01
Ultra Compact Quad Triplexer 1710-1880/1920-2170/2300-2690, with 4.3-10 connectors
Features and Benefits
- Ideal for small cell applications
- Compact form factor with reduced size and weight
- Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Designed for network modernization application, introduction of LTE 4x4 MIMO
- Quad configuration, 4x4 MIMO ready
- dc/AISG blocking on all ports
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Modularity | 4-Quad |
Dimensions
Height | 90 mm | 3.543 in |
Width | 373 mm | 14.685 in |
Depth | 178 mm | 7.008 in |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 | TDD 2600 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 1710-1880 | 1920-2170 | 2300-2690 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass | IMT 2600, Band Pass TDD 2300, Band Pass TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2170 | 2300–2690 |
Insertion Loss, typical, dB | 0.25 | 0.25 | 0.20 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, typical, dB | 38 | 52 | 52 |
Input Power, RMS, maximum, W | 250 | 250 | 250 |
Input Power, PEP, maximum, W | 1,500 | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Packaging and Weights
Volume | 6 L |
Weight, with mounting hardware | 8.5 kg | 18.739 lb |
Weight, without mounting hardware | 5.2 kg | 11.464 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Triplexer |
General Specifications
Modularity | 4-Quad |
Dimensions
Height | 90 mm | 3.543 in |
Width | 373 mm | 14.685 in |
Depth | 178 mm | 7.008 in |
Electrical Specifications
License Band, Band Pass | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 | TDD 2600 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 1710-1880 | 1920-2170 | 2300-2690 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass | IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2170 | 2300–2690 |
Insertion Loss, typical, dB | 0.25 | 0.25 | 0.20 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, typical, dB | 38 | 52 | 52 |
Input Power, RMS, maximum, W | 250 | 250 | 250 |
Input Power, PEP, maximum, W | 1,500 | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Packaging and Weights
Volume | 6 L |
Weight, with mounting hardware | 8.5 kg | 18.739 lb |
Weight, without mounting hardware | 5.2 kg | 11.464 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse