Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F20P06

Ultra Compact Single Pentaplexer 700-900/1400-1800/2100/2300-2600/3400-3800, dc bypass on all ports, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New Combining Solution to introduce 5G, 3.5GHz band
  • Industry leading PIM performance
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Suitable for feeders cables reduction
  • dc/AISG pass-through on all frequency ports
  • Single configuration

Product Classification

Product Type Pentaplexer

General Specifications

Product Family CBC7182126
Color Gray
Common Port Label PORT 0 COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 45 mm | 1.772 in
Width 230 mm | 9.055 in
Depth 200 mm | 7.874 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | PCS 1900 | SDL 1400 | TDD 3500

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5
dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3 | Branch 4
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 18 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4 5
Port Designation PORT 1 698-960 PORT 2 1350-1880 PORT 3 1920-2200 PORT 4 2300-2690 PORT 5 3400-3800
License Band CEL 850, Band Pass
CEL 900, Band Pass
EDD 800, Band Pass
LMR 800, Band Pass
LMR 900, Band Pass
DCS 1800, Band Pass
SDL 1400, Band Pass
AWS 2000, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
IMT 2600, Band Pass
TDD 2600, Band Pass
TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–960 1350–1525
1710–1880
1920–2200 2300–2690 3400–3800 (102)
Insertion Loss, maximum, dB 0.40 0.50 0.50 0.40 0.30
Return Loss, minimum, dB 18 18 18 18 18
Isolation, minimum, dB 50 50 50 50 50
Input Power, RMS, maximum, W 100 100 100 100 100
Input Power, PEP, maximum, W 1,000 1,000 1,000 1,000 1,000
3rd Order PIM, maximum, dBc -161 -161 -161 -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Speed, maximum 241 km/h (150 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 15%–100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Volume 2.3 L
Weight, net 2.8 kg | 6.173 lb

Product Classification

Product Type Pentaplexer

General Specifications

Product Family CBC7182126
Color Gray
Common Port Label PORT 0 COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 45 mm | 1.772 in
Width 230 mm | 9.055 in
Depth 200 mm | 7.874 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | PCS 1900 | SDL 1400 | TDD 3500

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5
dc/AISG Pass-through, combiner Branch 1 | Branch 2 | Branch 3 | Branch 4
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2 | Branch 3 | Branch 4 | Branch 5
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 18 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4 5
Port Designation PORT 1 698-960 PORT 2 1350-1880 PORT 3 1920-2200 PORT 4 2300-2690 PORT 5 3400-3800
License Band CEL 850, Band Pass; CEL 900, Band Pass; EDD 800, Band Pass; LMR 800, Band Pass; LMR 900, Band Pass DCS 1800, Band Pass; SDL 1400, Band Pass AWS 2000, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass IMT 2600, Band Pass; TDD 2600, Band Pass TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–960 1350–1525; 1710–1880 1920–2200 2300–2690 3400–3800 (102)
Insertion Loss, maximum, dB 0.40 0.50 0.50 0.40 0.30
Return Loss, minimum, dB 18 18 18 18 18
Isolation, minimum, dB 50 50 50 50 50
Input Power, RMS, maximum, W 100 100 100 100 100
Input Power, PEP, maximum, W 1,000 1,000 1,000 1,000 1,000
3rd Order PIM, maximum, dBc -161 -161 -161 -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Mechanical Specifications

Wind Speed, maximum 241 km/h (150 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 15%–100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Volume 2.3 L
Weight, net 2.8 kg | 6.173 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence