Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F55P17

Ultra Compact Quad Diplexer 1695-2200/2300-2690 MHz, 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for small cell applications
  • Compact form factor with reduced size and weight
  • Suitable for space limited applications like Metro Cell, Lamp Pole and Concealment Solution
  • Industry leading PIM performance
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Designed for network modernization application, introduction of LTE 4x4 MIMO

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC1726
Color Gray
Common Port Label Common
Modularity 4-Quad
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 212 mm | 8.346 in
Width 116 mm | 4.567 in
Depth 103 mm | 4.055 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2300 | TDD 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
dc/AISG Pass-through, combiner dc/AISG blocking on all ports
dc/AISG Pass-through, demultiplexer dc/AISG blocking on all ports
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation Port 1695-2200 Port 2300-2690
License Band AWS 1700, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
IMT 2600, Band Pass
TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1695–2200 (12) 2300–2690
Insertion Loss, typical, dB 0.25 0.25
Total Group Delay, maximum, ns 12 12
Return Loss, typical, dB 23 23
Isolation, typical, dB 40 40
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,500 1,500
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Mounting Hardware Weight 0.2 kg | 0.441 lb
Volume 2.6 L
Weight, without mounting hardware 3.8 kg | 8.378 lb

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC1726
Color Gray
Common Port Label Common
Modularity 4-Quad
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 212 mm | 8.346 in
Width 116 mm | 4.567 in
Depth 103 mm | 4.055 in

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2300 | TDD 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
dc/AISG Pass-through, combiner dc/AISG blocking on all ports
dc/AISG Pass-through, demultiplexer dc/AISG blocking on all ports
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation Port 1695-2200 Port 2300-2690
License Band AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass IMT 2600, Band Pass; TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1695–2200 (12) 2300–2690
Insertion Loss, typical, dB 0.25 0.25
Total Group Delay, maximum, ns 12 12
Return Loss, typical, dB 23 23
Isolation, typical, dB 40 40
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,500 1,500
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Mounting Hardware Weight 0.2 kg | 0.441 lb
Volume 2.6 L
Weight, without mounting hardware 3.8 kg | 8.378 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence