Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SDX159-DL-43 | E14F06P06

Ultra Compact Single Diplexer 80-2690/3300-5925, DC Low, 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for small cell applications
  • Compact form factor with reduced size and weight
  • Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Single configuration
  • dc/AISG pass-through on low frequency ports

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 71 mm | 2.795 in
Width 104 mm | 4.094 in
Depth 34.5 mm | 1.358 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | NMT 450 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation PORT 1 80-2690 PORT 2 3300-5925

Electrical Specifications, Band Pass

Frequency Range, MHz 80–2690 3300–5925
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, typical, dB 52 52
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 0.26 L
Weight, with mounting hardware 0.85 kg | 1.874 lb
Weight, without mounting hardware 0.75 kg | 1.653 lb

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 71 mm | 2.795 in
Width 104 mm | 4.094 in
Depth 34.5 mm | 1.358 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | NMT 450 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation PORT 1 80-2690 PORT 2 3300-5925

Electrical Specifications, Band Pass

Frequency Range, MHz 80–2690 3300–5925
Insertion Loss, typical, dB 0.20 0.20
Return Loss, typical, dB 20 20
Isolation, typical, dB 52 52
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,000 1,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 0.26 L
Weight, with mounting hardware 0.85 kg | 1.874 lb
Weight, without mounting hardware 0.75 kg | 1.653 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence